PMU_Set_Mode Function

C

uint8_t PMU_Set_Mode(PMU_Mode_T mode);

Description

This routine will set the power mode of the system.

Parameters

ParamDescription
PMU_Mode_TPMU_MODE_MLDO // 1 PMU_MODE_BUCK_PWM // 2 PMU_MODE_BUCK_PSM // 3

Returns

uint8_t 0 is success 1 is fail which means no BDADDR IB