PMU_Mode_T Enum
C
typedef enum
{
// Linear mode - This is the default mode when CPU and peripherals are running.
PMU_MODE_MLDO = 1,
// Buck (DC-DC/switching) mode; supports High Power (PWM) - The most efficient mode
//when the CPU and peripherals are running. In this mode, the SoC is powered by the DC-DC converter
PMU_MODE_BUCK_PWM, // 2
// Buck (DC-DC/switching) mode; supports Low Power (PSK) mode
PMU_MODE_BUCK_PSM // 3
} PMU_Mode_T;
Description
Supported PMU Modes