16.14.9 RxyI2C
I2C Pad Rxy Control Register
Important: 
            
      - Refer to the “Pin Allocation Table” for details about pin availability per port
- Unimplemented bits will read back
                  as ‘0’
| Name: | RxyI2C | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLEW | PU[1:0] | TH[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 6 – SLEW I2C Specific Slew Rate Limiting Control
| Value | Description | 
|---|---|
| 1 | I2C specific slew rate limiting is enabled. Standard pad slew limiting is disabled. The SLRxy bit is ignored | 
| 0 | Standard GPIO Slew Rate; enabled/disabled via SLRxy bit | 
Bits 5:4 – PU[1:0] I2C Pull-Up Selection
| Value | Description | 
|---|---|
| 11 | Reserved | 
| 10 | 10x current of standard weak pull-up | 
| 01 | 2x current of standard weak pull-up | 
| 00 | Standard GPIO weak pull-up, enabled via the WPUxy bit | 
Bits 1:0 – TH[1:0] I2C Input Threshold Selection
| Value | Description | 
|---|---|
| 11 | Reserved | 
| 10 | SMBus 2.0 (2.1V) input threshold | 
| 01 | I2C-specific input thresholds | 
| 00 | Standard GPIO Input pull-up, enabled via the INLVLxy registers |