16.14.7 SLRCONx
Important: 
            
- Refer to the “Pin Allocation Table” for details about pin availability per port
- Unimplemented bits will read back
                  as ‘0’
| Name: | SLRCONx | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRx7 | SLRx6 | SLRx5 | SLRx4 | SLRx3 | SLRx2 | SLRx1 | SLRx0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 
Bits 0, 1, 2, 3, 4, 5, 6, 7 – SLRxn Slew Rate Control on RX Pin
| Value | Description | 
|---|---|
| 1 | PORT pin slew rate is limited | 
| 0 | PORT pin slews at maximum rate |