16.14.5 WPUx
Important: 
            
- The weak pull-up device is automatically disabled if the pin is configured as an output, but this register remains unchanged
- If MCLRE = 1, the weak pull-up on MCLR pin is always enabled and the corresponding WPU bit is not affected
- Refer to the “Pin Allocation Table” for details about pin availability per port
- Unimplemented bits will read back
                  as ‘0’
| Name: | WPUx | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPUx7 | WPUx6 | WPUx5 | WPUx4 | WPUx3 | WPUx2 | WPUx1 | WPUx0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUxn Weak Pull-up PORTx Control
| Value | Description | 
|---|---|
| 1 | Weak pull-up enabled | 
| 0 | Weak pull-up disabled |