44.3.3 Power-Down Current (IPD)(1,2,3)
| Standard Operating Conditions (unless otherwise stated) | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | |
| VDD | Note | ||||||||
| D200 | IPD | IPD Base | — | 0.13 | 2 | 6 | μA | 3.0V | |
| D201 | IPD_WDT | Low-Frequency Internal Oscillator/WDT | — | 0.55 | 3 | 7 | μA | 3.0V | |
| D202 | IPD_SOSC | Secondary Oscillator (SOSC) | — | 1.2 | 4.6 | 9.2 | μA | 3.0V | |
| D203 | IPD_LPBOR | Low-Power Brown-out Reset (LPBOR) | — | 0.25 | 2.5 | 7.3 | μA | 3.0V | |
| D204 | IPD_FVR_BUF1 | FVR Buffer 1 (ADC) | — | 171 | 325 | 350 | μA | 3.0V | |
| D204A | IPD_FVR_BUF2 | FVR Buffer 2 (DAC/CMP) | — | 40 | 68 | 77 | μA | 3.0V | |
| D205 | IPD_BOR | Brown-out Reset (BOR) | — | 27 | 46 | 53 | μA | 3.0V | |
| D207 | IPD_ADCA | ADC - Active | — | 0.13 | 2 | 6 | μA | 3.0V | ADC is not converting (Note 4) | 
| D208 | IPD_CMP | Comparator1 | — | 27 | 43 | 49 | μA | 3.0V | |
| D208A | IPD_CMP | Comparator2 | — | 27 | 43 | 49 | μA | 3.0V | |
| * These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note: 
                 
 | |||||||||