44.3.1 Supply Voltage
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions | 
| Supply Voltage | |||||||
| D002 | VDD | 1.8 | — | 5.5 | V | FOSC ≤ 16 MHz | |
| 2.5 | — | 5.5 | V | FOSC > 16 MHz | |||
| RAM Data Retention(1) | |||||||
| D003 | VDR | 1.7 | — | — | V | Device in Sleep mode | |
| Power-on Reset Release Voltage(2) | |||||||
| D004 | VPOR | — | 1.6 | — | V | BOR and LPBOR disabled(3) | |
| Power-on Reset Rearm Voltage(2) | |||||||
| D005 | VPORR | — | 1 | — | V | BOR and LPBOR disabled(3) | |
| VDD Rise Rate to ensure internal Power-on Reset signal(2) | |||||||
| D006 | SVDD | 0.05 | — | — | V/ms | BOR and LPBOR disabled(3) | |
| † Data in “Typ.” column is at 3.0V, 25℃ unless otherwise stated. These parameters are for design guidance only and are not tested. Note: 
                 
 | |||||||
Note: 
                
- When NPOR is low, the device is held in Reset.