23.13.1 TxCON
| Name: | TxCON | 
| Offset: | 0x030E,0x0314 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CKPS[1:0] | SYNC | RD16 | ON | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 5:4 – CKPS[1:0] Timer Input Clock Prescaler Select
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 11 | 1:8 Prescaler value | 
| 10 | 1:4 Prescaler value | 
| 01 | 1:2 Prescaler value | 
| 00 | 1:1 Prescaler value | 
Bit 2 – SYNC Timer External Clock Input Synchronization Control
| Reset States: | 
 | 
| Value | Name | Description | 
|---|---|---|
| x | CS = FOSC/4 or FOSC | This bit is ignored. Timer uses the incoming clock as is. | 
| 1 | All other clock sources | Do not synchronize external clock input | 
| 0 | All other clock sources | Synchronize external clock input with system clock | 
Bit 1 – RD16 16-Bit Read/Write Mode Enable
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | Enables register read/write of Timer in one 16-bit operation | 
| 0 | Enables register read/write of Timer in two 8-bit operations | 
Bit 0 – ON Timer On
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | Enables Timer | 
| 0 | Disables Timer |