23.13.2 TxGCON
| Name: | TxGCON | 
| Offset: | 0x030F,0x0315 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GE | GPOL | GTM | GSPM | GGO/DONE | GVAL | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | x | 
Bit 7 – GE Timer Gate Enable
| Reset States: | 
 | 
| Value | Name | Description | 
|---|---|---|
| 1 | ON = 1 | Timer counting is controlled by the Timer gate function | 
| 0 | ON = 1 | Timer is always counting | 
| X | ON = 0 | This bit is ignored | 
Bit 6 – GPOL Timer Gate Polarity
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | Timer gate is active-high (Timer counts when gate is high) | 
| 0 | Timer gate is active-low (Timer counts when gate is low) | 
Bit 5 – GTM Timer Gate Toggle Mode
Timer Gate flip-flop toggles on every rising edge when Toggle mode is enabled.
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | Timer Gate Toggle mode is enabled | 
| 0 | Timer Gate Toggle mode is disabled and Toggle flip-flop is cleared | 
Bit 4 – GSPM Timer Gate Single Pulse Mode
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | Timer Gate Single Pulse mode is enabled and is controlling Timer gate | 
| 0 | Timer Gate Single Pulse mode is disabled | 
Bit 3 – GGO/DONE Timer Gate Single Pulse Acquisition Status
This bit is automatically cleared when TxGSPM is cleared.
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | Timer Gate Single Pulse Acquisition is ready, waiting for an edge | 
| 0 | Timer Gate Single Pulse Acquisition has completed or has not been started | 
Bit 2 – GVAL Timer Gate Current State
Indicates the current state of the timer gate that can be provided to TMRxH:TMRxL
Unaffected by the Timer Gate Enable (GE) bit