24.10.4 TxHLT
Note: 
            
- Setting this bit ensures that reading TxTMR will return a valid data value.
- When this bit is ‘1’, the Timer cannot operate in Sleep mode.
- CKPOL must not be changed while ON =
                  1.
- Setting this bit ensures glitch-free operation when the ON is enabled or disabled.
- When this bit is set, then the timer operation will be delayed by two input clocks after the ON bit is set.
- Unless otherwise indicated, all modes start upon ON =
                     1and stop upon ON =0(stops occur without affecting the value of TxTMR).
- When TxTMR = TxPR, the next clock clears TxTMR, regardless of the operating mode.
| Name: | TxHLT | 
| Offset: | 0x038F,0x0395 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PSYNC | CPOL | CSYNC | MODE[4:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – PSYNC Timer Prescaler Synchronization Enable(1, 2)
| Value | Description | 
|---|---|
| 1 | Timer Prescaler Output is synchronized to FOSC/4 | 
| 0 | Timer Prescaler Output is not synchronized to FOSC/4 | 
Bit 6 – CPOL Timer Clock Polarity Selection(3)
| Value | Description | 
|---|---|
| 1 | Falling edge of input clock clocks timer/prescaler | 
| 0 | Rising edge of input clock clocks timer/prescaler | 
Bit 5 – CSYNC Timer Clock Synchronization Enable(4, 5)
| Value | Description | 
|---|---|
| 1 | ON bit is synchronized to timer clock input | 
| 0 | ON bit is not synchronized to timer clock input | 
Bits 4:0 – MODE[4:0] Timer Control Mode Selection(6, 7)
| Value | Description | 
|---|---|
| 00000to11111 | See Table 24-1 |