24.10.6 TxRST
| Name: | TxRST | 
| Offset: | 0x0391,0x0397 | 
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – RSEL[4:0] External Reset Source Selection
| RSEL | Reset Source | |
|---|---|---|
| TMR2 | TMR4 | |
| 11111-10101 | Reserved | |
| 10100 | CLC4_OUT | |
| 10011 | CLC3_OUT | |
| 10010 | CLC2_OUT | |
| 10001 | CLC1_OUT | |
| 10000 | ZCD_OUT | |
| 01111 | C2_OUT | |
| 01110 | C1_OUT | |
| 01101-01010 | Reserved | |
| 01001 | PWM2S1P2_OUT | |
| 01000 | PWM2S1P1_OUT | |
| 00111 | PWM1S1P2_OUT | |
| 00110 | PWM1S1P1_OUT | |
| 00101 | CCP2_OUT | |
| 00100 | CCP1_OUT | |
| 00011 | Reserved | |
| 00010 | TMR4_Postscaled_OUT | Reserved | 
| 00001 | Reserved | TMR2_Postscaled_OUT | 
| 00000 | Pin selected by T2INPPS | Pin selected by T4INPPS |