24.10.3 TxCON
Note: 
            
- In certain modes, the ON bit will be auto-cleared by hardware. See Table 24-1.
| Name: | TxCON | 
| Offset: | 0x038E,0x0394 | 
Timerx Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ON | CKPS[2:0] | OUTPS[3:0] | |||||||
| Access | R/W/HC | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – ON Timer On(1)
| Value | Description | 
|---|---|
| 1 | Timer is on | 
| 0 | Timer is off: All counters and state machines are reset | 
Bits 6:4 – CKPS[2:0] Timer Clock Prescale Select
| Value | Description | 
|---|---|
| 111 | 1:128 Prescaler | 
| 110 | 1:64 Prescaler | 
| 101 | 1:32 Prescaler | 
| 100 | 1:16 Prescaler | 
| 011 | 1:8 Prescaler | 
| 010 | 1:4 Prescaler | 
| 001 | 1:2 Prescaler | 
| 000 | 1:1 Prescaler | 
Bits 3:0 – OUTPS[3:0] Timer Output Postscaler Select
| Value | Description | 
|---|---|
| 1111 | 1:16 Postscaler | 
| 1110 | 1:15 Postscaler | 
| 1101 | 1:14 Postscaler | 
| 1100 | 1:13 Postscaler | 
| 1011 | 1:12 Postscaler | 
| 1010 | 1:11 Postscaler | 
| 1001 | 1:10 Postscaler | 
| 1000 | 1:9 Postscaler | 
| 0111 | 1:8 Postscaler | 
| 0110 | 1:7 Postscaler | 
| 0101 | 1:6 Postscaler | 
| 0100 | 1:5 Postscaler | 
| 0011 | 1:4 Postscaler | 
| 0010 | 1:3 Postscaler | 
| 0001 | 1:2 Postscaler | 
| 0000 | 1:1 Postscaler |