27.5.1 CCPxCON
Note: 
            
- The set and clear operations of
                  the Compare mode are reset by setting MODE = ‘b0000or EN =0.
- When MODE =
                     ‘b0001or‘b1011, then the timer associated with the CCP module is cleared. TMR1 is the default selection for the CCP module, so it is used for indication purposes only.
| Name: | CCPxCON | 
| Offset: | 0x040E,0x0412 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | FMT | MODE[3:0] | ||||||
| Access | R/W | R | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | x | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – EN CCP Module Enable
| Value | Description | 
|---|---|
| 1 | CCP is enabled | 
| 0 | CCP is disabled | 
Bit 5 – OUT CCP Output Data (read-only)
Bit 4 – FMT CCPxRH:L Value Alignment (PWM mode)
| Value | Name | Description | 
|---|---|---|
| x | Capture mode | Not used | 
| x | Compare mode | Not used | 
| 1 | PWM mode | Left aligned format | 
| 0 | PWM mode | Right aligned format | 
Bits 3:0 – MODE[3:0] CCP Mode Select
| MODE Value | Operating Mode | Operation | Set CCPxIF | 
|---|---|---|---|
| 11xx | PWM | PWM operation | Yes | 
| 1011 | Compare | Pulse output; clear TMR1(2) | Yes | 
| 1010 | Pulse output | Yes | |
| 1001 | Clear output(1) | Yes | |
| 1000 | Set output(1) | Yes | |
| 0111 | Capture | Every 16th rising edge of CCPx input | Yes | 
| 0110 | Every 4th rising edge of CCPx input | Yes | |
| 0101 | Every rising edge of CCPx input | Yes | |
| 0100 | Every falling edge of CCPx input | Yes | |
| 0011 | Every edge of CCPx input | Yes | |
| 0010 | Compare | Toggle output | Yes | 
| 0001 | Toggle output; clear TMR1(2) | Yes | |
| 0000 | Disabled | — |