27.5.2 CCPxCAP
| Name: | CCPxCAP | 
| Offset: | 0x040F,0x0413 | 
Capture Trigger Input Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CTS[3:0] Capture Trigger Input Selection
| CTS Value | Source | 
|---|---|
| 1111-1000 | Reserved | 
| 0111 | CLC4_OUT | 
| 0110 | CLC3_OUT | 
| 0101 | CLC2_OUT | 
| 0100 | CLC1_OUT | 
| 0011 | IOC Interrupt | 
| 0010 | C2_OUT | 
| 0001 | C1_OUT | 
| 0000 | Pin selected by CCPxPPS |