33.4.2 Basic Mode
Basic mode (MD
            = 
    ‘b000)
            disables all additional computation features. In this mode, no accumulation occurs but
            threshold error comparison is performed. Double sampling, Continuous mode, and all CVD
            features are still available, but no digital filter/average calculations are
            performed.