33.5 Register Definitions: ADC Control

Long bit name prefixes for the ADC peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 33-4. ADC Long Bit Name Prefixes
PeripheralBit Name Prefix
ADCAD