19.8 Scanning Modes
The interaction of the scanner with system operation is determined by the Scanner Memory
            Access Mode Select (MD) bits. The MD bits also determine the operation of the
            scanner.
        The following modes are determined by the MD bits:
    - Concurrent mode
- Burst mode
- Peek mode
- Triggered mode