19.14.8 SCANCON0
Note: 
                
- Setting EN =
                            0does not affect any other register content.
- This bit can be cleared in
                        software. It is cleared in hardware when LADR > HADR (and a data cycle is
                        not occurring) or when CRCGO = 0.
- CRCEN and CRCGO bits must be set before setting the SGO bit.
- Trigger Mode source selection can be set using the SCANTRIG register.
| Name: | SCANCON0 | 
| Offset: | 0x1C98 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | SGO | BUSY | DABORT | INTM | MD[1:0] | ||||
| Access | R/W | R/W/HC | R | R | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | ||
Bit 7 – EN Scanner Enable(1)
| Value | Description | 
|---|---|
| 1 | Scanner is enabled | 
| 0 | Scanner is disabled | 
Bit 6 – SGO Scanner GO(2,3)
| Value | Description | 
|---|---|
| 1 | Begin scanner operations | 
| 0 | Scanner operations will not occur | 
Bit 5 – BUSY Scanner Busy Indicator
| Value | Description | 
|---|---|
| 1 | Scanner cycle is in process | 
| 0 | Scanner cycle is compete (or never started) | 
Bit 4 – DABORT Scanner Abort Signal
| Value | Description | 
|---|---|
| 1 | SCANLADR points to an invalid NVM address, or the CRC is disabled | 
| 0 | SCANLADR points to a valid NVM address and the CRC is enabled | 
Bit 3 – INTM Scanner Interrupt Management Mode Select
| Value | Name | Description | 
|---|---|---|
| 1 | MD = ‘ 00’,
                            ’01’, or
                        ‘11’ | Scan operations are paused during the interrupt response and resume after the interrupt has been serviced | 
| 0 | MD = ‘ 00’ or
                                ‘11’ | Interrupt operations are stalled each time the scanner accesses memory and resume between scan operations | 
| 0 | MD = ‘ 01’ | Interrupt operations are stalled until SGO is cleared by hardware | 
| x | MD = ‘ 10’ | This bit is ignored | 
Bits 1:0 – MD[1:0] Scanner Memory Access Mode Select(4)
| Value | Description | 
|---|---|
| 11 | Trigger Mode | 
| 10 | Peek Mode | 
| 01 | Burst Mode | 
| 00 | Concurrent Mode |