19.10 Scanner Interrupts
Scanner hardware will generate an interrupt when any of the following events occur:
        When the last memory location has been scanned and the data has been entered into the
            CRCDATA registers, scanner hardware clears SGO and sets the Scanner Interrupt Flag (SCANIF) bit in the PIR
            registers.
        If the SCANLADR registers point to an invalid address location, or the CRCGO and/or CRCEN
            bits are cleared, scanner hardware clears SGO, sets SCANIF, and sets the Scan Abort
            Signal (DABORT) bit.
        The SCANIF bit can only be cleared by software. If the Scanner Interrupt Enable (SCANIE) bit is set and hardware sets SCANIF, an interrupt event will occur.