35.7.6 SPIxTCNT
| Name: | SPIxTCNT |
| Address: | 0x01D9 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TCNTH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCNTL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 10:8 – TCNTH[2:0] SPI Transfer Counter Most Significant Byte
| Value | Name | Description |
|---|---|---|
| n | BMODE = 0 |
Bits 13-11 of the transfer bit count |
| n | BMODE = 1 |
Bits 10-8 of the transfer byte count |
Bits 7:0 – TCNTL[7:0] SPI Transfer Counter Least Significant Byte
| Value | Name | Description |
|---|---|---|
| n | BMODE = 0 |
Bits 10-3 of the transfer bit count |
| n | BMODE = 1 |
Bits 7-0 of the transfer byte count |