35.8 Register Summary - SPI Control

AddressNameBit Pos.76543210

0x00

...

0x01D6

Reserved         
0x01D7SPI1RXB7:0RXB[7:0]
0x01D8SPI1TXB7:0TXB[7:0]
0x01D9SPI1TCNT7:0TCNTL[7:0]
15:8     TCNTH[2:0]
0x01DBSPI1CON07:0EN    LSBFMSTBMODE
0x01DCSPI1CON17:0SMPCKECKPFST SSPSDIPSDOP
0x01DDSPI1CON27:0BUSYSSFLT   SSETTXRRXR
0x01DESPI1STATUS7:0TXWE TXBE RXRECLB RXBF
0x01DFSPI1TWIDTH7:0     TWIDTH[2:0]
0x01E0SPI1BAUD7:0BAUD[7:0]
0x01E1SPI1INTF7:0SRMTIFTCZIFSOSIFEOSIF RXOIFTXUIF 
0x01E2SPI1INTE7:0SRMTIETCZIESOSIEEOSIE RXOIETXUIE 
0x01E3SPI1CLK7:0    CLKSEL[3:0]