35.7.5 SPIxBAUD
| Name: | SPIxBAUD |
| Address: | 0x01E0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BAUD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – BAUD[7:0] Baud Clock Prescaler Select
| Value | Description |
|---|---|
| n |
SCK high or low time: TSC = SPI Clock Period*(n+1) |