16.8.1 Source Stop
When the Source Stop bit is set (SSTP = 1) and the DMAnSCNT
register reloads, the DMA clears the SIRQEN bit to stop receiving new start interrupt
request signals and sets the DMAnSCNTIF flag. Refer to the figure below for more
details.
1Note:
- SR - Source Read
- DW - Destination Write