16.8.6 Abort Trigger, Message Complete
The AIRQEN needs to be set in order for the DMA to sample abort interrupt sources. When an abort interrupt is received, the SIRQEN bit is cleared and the AIRQEN bit is cleared to avoid receiving further abort triggers.
Note:
- SR - Source Read
- DW - Destination Write