16.8.3 Continuous Transfer
When the Source or the Destination Stop bit is cleared (SSTP, DSTP = 0), the transactions continue unless stopped by
the user. The DMAxSCNTIF and DMAxDCNTIF flags are set whenever the respective counter
registers are reloaded.
0Note:
- SR - Source Read
- DW - Destination Write