9.2.3 Standard Parameters for the Temperature Sensor
The purpose of the temperature indicator module is to provide a temperature-dependent voltage that can be measured by an analog module. The DIA table contains standard parameters for the temperature sensor for low and high range. The values are measured during test and are unique to each device. The calibration data can be used to plot the approximate sensor output voltage, VTSENSE vs. Temperature curve. The “Temperature Indicator Module” chapter explains the operation of the Temperature Indicator module and defines terms such as the low range and high range settings of the sensor.