45.3.6 Thermal Characteristics

Table 45-6. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient69.8°C/W14-pin SOIC package
100°C/W14-pin TSSOP package
62.2°C/W20-pin PDIP package
77.7°C/W20-pin SOIC package
61.4°C/W20-pin SSOP package
56.8°C/W20-pin VQFN package
TH02TJMAXMaximum Junction Temperature150°C
Note:
  1. See “Absolute Maximum Ratings” for total power dissipation.