34.20.6 UxUIR
| Name: | UxUIR |
| Address: | 0x1C0,0x1D4 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WUIF | ABDIF | ABDIE | |||||||
| Access | R/W/S | R/W/S | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – WUIF Wake-Up Interrupt
| Value | Description |
|---|---|
| 1 | Idle to non-Idle transition on RX line detected when WUE is set. Also sets UxIF. (WUIF must be cleared by software to clear UxIF) |
| 0 | WUE not enabled by software or no transition detected |
Bit 6 – ABDIF Auto-Baud Detect Interrupt
| Value | Description |
|---|---|
| 1 | Auto-baud detection complete. Status shown in UxIF when ABDIE is set. (Must be cleared by software) |
| 0 | Auto-baud not enabled or auto-baud enabled and auto-baud detection not complete |
Bit 2 – ABDIE Auto-Baud Detect Interrupt Enable
| Value | Description |
|---|---|
| 1 | ABDIF will set the UxIF bit in the PIRx register |
| 0 | ABDIF will not set UxIF |