33.14.9 CWGxDBF

CWG Falling Dead-Band Count Register
Name: CWGxDBF
Address: 0x019C

Bit 76543210 
   DBF[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset xxxxxx 

Bits 5:0 – DBF[5:0] CWG Falling Edge-Triggered Dead-Band Count

Reset States: 
POR/BOR = xxxxxx
All Other Resets = uuuuuu
ValueDescription
xxxxxx Dead band is active no less than n and no more than n+1 CWG clock periods after the falling edge (n = DBF[5:0]).
000000 No CWG clock periods. Dead-band generation is bypassed.