9.5.1 Inherent and Literal Addressing
Many PIC18 control instructions do not need any argument at all;
they either perform an operation that globally affects the device or they operate
implicitly on one register. This Addressing mode is known as Inherent Addressing. Examples
include SLEEP, RESET and DAW.
Other instructions work in a similar way but require an additional
explicit argument in the opcode. This is known as Literal Addressing mode because they
require some literal value as an argument. Examples include ADDLW and
MOVLW, which, respectively, add or move a literal value to the W
register. Other examples include CALL and GOTO, which
include a program memory address.