14.6 RESET Instruction
A
RESET instruction will
cause a device Reset. The RI bit will be set to ‘0’. See Determining the Cause of a Reset for default conditions after a
RESET instruction has occurred.