9.1.1.1 Application Block
Application block is where the user’s firmware resides by default. Default settings of
the Configuration bits (BBEN = 1 and SAFSZ =
0xFF) assign all memory in the program Flash memory area to the
application block. The WRTAPP Configuration bit is used to
write-protect the application block.