39.3 General Operating Ratings

The device must operate within the ratings in order for all other electrical characteristics and typical characteristics of the device to be valid.

Table 39-2. General Operating Conditions
SymbolParameterConditionMin.Typ.Max.Units
VDDPower supply voltage1.62(1)3.33.63V
VDDANAAnalog supply voltage1.62(1)3.33.63V
TATemperature range-4025125°C
TJJunction temperature--145°C
Note:

Notes: 1. With BOD33 disabled. If the BOD33 is enabled, check Table 37-21.