32.4 Signal Description
Pin Name | Pin Description | Type |
---|---|---|
DM | Data -: Differential Data Line - Port | Input/Output |
DP | Data +: Differential Data Line + Port | Input/Output |
SOF 1kHZ | SOF Output | Output |
Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be mapped on several pins.