32.7 Communication Device Host Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | MODE | RUNSTDBY | ENABLE | SWRST | ||||
0x01 | Reserved | |||||||||
0x02 | SYNCBUSY | 7:0 | ENABLE | SWRST | ||||||
0x03 | QOSCTRL | 7:0 | DQOS[1:0] | CQOS[1:0] | ||||||
0x04 ... 0x0C | Reserved | |||||||||
0x0D | FSMSTATUS | 7:0 | FSMSTATE[6:0] | |||||||
0x0E ... 0x23 | Reserved | |||||||||
0x24 | DESCADD | 7:0 | DESCADD[7:0] | |||||||
15:8 | DESCADD[15:8] | |||||||||
23:16 | DESCADD[23:16] | |||||||||
31:24 | DESCADD[31:24] | |||||||||
0x28 | PADCAL | 7:0 | TRANSN[1:0] | TRANSP[4:0] | ||||||
15:8 | TRIM[2:0] | TRANSN[4:2] |