32.14 Device Endpoint RAM Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | ADDR | 7:0 | ADDR[7:0] | |||||||
15:8 | ADDR[15:8] | |||||||||
23:16 | ADDR[23:16] | |||||||||
31:24 | ADDR[31:24] | |||||||||
0x04 | PCKSIZE | 7:0 | BYTE_COUNT[7:0] | |||||||
15:8 | MULTI_PACKET_SIZE[1:0] | BYTE_COUNT[13:8] | ||||||||
23:16 | MULTI_PACKET_SIZE[9:2] | |||||||||
31:24 | AUTO_ZLP | SIZE[2:0] | MULTI_PACKET_SIZE[13:10] | |||||||
0x08 | EXTREG | 7:0 | VARIABLE[3:0] | SUBPID[3:0] | ||||||
15:8 | VARIABLE[10:4] | |||||||||
0x0A | STATUS_BK | 7:0 | ERRORFLOW | CRCERR |