32.9 Device Registers - Common -Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x07 | Reserved | |||||||||
0x08 | CTRLB | 7:0 | TSTPCKT | TSTK | TSTJ | NREPLY | SPDCONF[1:0] | UPRSM | DETACH | |
15:8 | LPMHDSK[1:0] | GNAK | OPMODE2 | |||||||
0x0A | DADD | 7:0 | ADDEN | DADD[6:0] | ||||||
0x0B | Reserved | |||||||||
0x0C | STATUS | 7:0 | LINESTATE[1:0] | SPEED[1:0] | ||||||
0x0D ... 0x0F | Reserved | |||||||||
0x10 | FNUM | 7:0 | FNUM[4:0] | MFNUM[2:0] | ||||||
15:8 | FNCERR | FNUM[10:5] | ||||||||
0x12 ... 0x13 | Reserved | |||||||||
0x14 | INTENCLR | 7:0 | RAMACER | UPRSM | EORSM | WAKEUP | EORST | SOF | MSOF | SUSPEND |
15:8 | LPMSUSP | LPMNYET | ||||||||
0x16 ... 0x17 | Reserved | |||||||||
0x18 | INTENSET | 7:0 | RAMACER | UPRSM | EORSM | WAKEUP | EORST | SOF | MSOF | SUSPEND |
15:8 | LPMSUSP | LPMNYET | ||||||||
0x1A ... 0x1B | Reserved | |||||||||
0x1C | INTFLAG | 7:0 | RAMACER | UPRSM | EORSM | WAKEUP | EORST | SOF | MSOF | SUSPEND |
15:8 | LPMSUSP | LPMNYET | ||||||||
0x1E ... 0x1F | Reserved | |||||||||
0x20 | EPINTSMRY | 7:0 | EPINT7 | EPINT6 | EPINT5 | EPINT4 | EPINT3 | EPINT2 | EPINT1 | EPINT0 |
15:8 |