37.5 Supply Characteristics
The following characteristics are applicable to the operating temperature range: TA = -40°C to 85°C, unless otherwise specified and are valid for a junction temperature up to TJ = 100°C. Refer to Power Supply and Start-Up Considerations.
| Symbol | Conditions | Voltage | ||
|---|---|---|---|---|
| Min. | Max. | Units | ||
| VDDIO VDDIN VDDANA | Full Voltage Range | 1.62 | 3.63 | V |
| Symbol | Parameter | Rise Rate | Units |
|---|---|---|---|
| Max. | |||
| VDDIO VDDIN VDDANA | DC supply peripheral I/Os, internal regulator and analog supply voltage | 0.1 | V/μs |