37.7 Power Consumption
The values in this section are measured values of power consumption under the following conditions, except where noted:
- Operating conditions
- VVDDIN = 3.3 V
- VDDIN = 1.8V, CPU is running on Flash with three wait states
- Wake up time from sleep mode is measured from the edge of the wakeup signal to the execution of the first instruction fetched in flash.
- Oscillators
- XOSC (crystal oscillator) stopped
- XOSC32K (32 kHz crystal oscillator) running with external 32kHz crystal
- DFLL48M using XOSC32K as reference and running at 48 MHz
- Clocks
- DFLL48M used as main clock source, except otherwise specified
- CPU, AHB clocks undivided
- APBA clock divided by 4
- APBB and APBC bridges off
- The following AHB module clocks are running: NVMCTRL, APBA bridge
- All other AHB clocks stopped
- The following peripheral clocks running: PM, SYSCTRL, RTC
- All other peripheral clocks stopped
- I/Os are inactive with internal pull-up
- CPU is running on flash with 1 wait states
- Cache enabled
- BOD33 disabled
| Mode | Conditions | TA | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| ACTIVE | CPU running a While(1) algorithm | 25°C | 3.11 | 3.37 | 3.64 | mA |
| 85°C | 3.24 | 3.48 | 3.76 | |||
| CPU running a While(1) algorithm VDDIN=1.8V, CPU is running on Flash with 3 wait states | 25°C | 3.10 | 3.36 | 3.64 | ||
| 85°C | 3.24 | 3.48 | 3.75 | |||
| CPU running a While(1) algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | 25°C | 60*freq + 74 | 60*freq + 136 | 62*freq + 196 | μA (with freq in MHz) | |
| 85°C | 62*freq + 154 | 62*freq + 228 | 62*freq + 302 | |||
| CPU running a Fibonacci algorithm | 25°C | 4.12 | 4.53 | 4.92 | mA | |
| 85°C | 4.27 | 4.63 | 4.98 | |||
| CPU running a Fibonacci algorithm VDDIN=1.8V, CPU is running on flash with 3 wait states | 25°C | 4.12 | 4.53 | 4.92 | ||
| 85°C | 4.27 | 4.63 | 4.98 | |||
| CPU running a Fibonacci algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | 25°C | 86*freq + 76 | 88*freq + 136 | 88*freq + 196 | μA (with freq in MHz) | |
| 85°C | 88*freq + 156 | 88*freq + 230 | 88*freq + 302 | |||
| CPU running a CoreMark algorithm | 25°C | 5.78 | 6.32 | 6.80 | mA | |
| 85°C | 5.93 | 6.47 | 7.00 | |||
| CPU running a CoreMark algorithm VDDIN=1.8V, CPU is running on flash with 3 wait states | 25°C | 5.17 | 5.60 | 5.96 | ||
| 85°C | 5.35 | 5.73 | 6.10 | |||
| CPU running a CoreMark algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | 25°C | 106*freq + 78 | 106*freq + 136 | 108*freq + 196 | μA (with freq in MHz) | |
| 85°C | 106*freq + 154 | 108*freq + 232 | 108*freq + 310 | |||
| IDLE0 | Default operating conditions | 25°C | 1.89 | 2.04 | 2.20 | mA |
| 85°C | 1.98 | 2.14 | 2.33 | |||
| IDLE1 | Default operating conditions | 25°C | 1.34 | 1.46 | 1.58 | |
| 85°C | 1.41 | 1.55 | 1.71 | |||
| IDLE2 | Default operating conditions | 25°C | 1.07 | 1.17 | 1.28 | |
| 85°C | 1.13 | 1.27 | 1.40 | |||
|
STANDBY | XOSC32K running RTC running at 1kHz | 25°C | - | 4.06 | 12.8 | μA |
| 85°C | - | 55.2 | 100 | |||
| XOSC32K and RTC stopped | 25°C | - | 2.70 | 12.2 | ||
| 85°C | - | 53.3 | 100 |
| Mode | Conditions | TA | VCC | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| ACTIVE | CPU running a While 1 algorithm | 25°C | 3.3V | 3.7 | 3.9 | mA |
| 85°C | 3.3V | 3.8 | 4 | |||
| CPU running a While 1 algorithm | 25°C | 1.8V | 3.7 | 3.9 | ||
| 85°C | 1,8V | 3.8 | 4 | |||
| CPU running a While 1 algorithm, with GCLKIN as reference | 25°C | 3.3V | 72*Freq+107 | 76*Freq+111 | µA (with freq in MHz) | |
| 85°C | 3.3V | 72*Freq+198 | 76*Freq+210 | |||
| CPU running a Fibonacci algorithm | 25°C | 3.3V | 4.2 | 4.6 | mA | |
| 85°C | 3.3V | 4.3 | 4.7 | |||
| CPU running a Fibonacci algorithm | 25°C | 1.8V | 4.2 | 4.6 | ||
| 85°C | 1.8V | 4.3 | 4.7 | |||
| CPU running a Fibonacci algorithm, with GCLKIN as reference | 25°C | 3.3V | 83*Freq+107 | 87*Freq+111 | µA(with freq in MHz) | |
| 85°C | 3.3V | 84*Freq+199 | 87*Freq+216 | |||
| CPU running a CoreMark algorithm | 25°C | 3.3V | 5.2 | 5.7 | ||
| 85°C | 3.3V | 5.3 | 5.8 | |||
| CPU running a CoreMark algorithm | 25°C | 1.8V | 4.8 | 5.1 | ||
| 85°C | 1.8V | 4.9 | 5.2 | |||
| CPU running a CoreMark algorithm, with GCLKIN as reference | 25°C | 3.3V | 104*Freq+109 | 108*Freq+113 | µA (with freq in MHz) | |
| 85°C | 3.3V | 104*Freq+200 | 109*Freq+212 | |||
| IDLE0 | Default operating conditions | 25°C | 3.3V | 2.4 | 2.5 | mA |
| 85°C | 3.3V | 2.5 | 2.6 | |||
| IDLE1 | Default operating conditions | 25°C | 3.3V | 1.8 | 1.9 | |
| 85°C | 3.3V | 1.9 | 2.0 | |||
| IDLE2 | Default operating conditions | 25°C | 3.3V | 1.3 | 1.4 | |
| 85°C | 3.3V | 1.4 | 1.5 | |||
| STANDBY | XOSC32K running, RTC running at 1kHz | 25°C | 3.3V | 4 | 6.2 | µA |
| 85°C | 3.3V | 54 | 100 | |||
| XOSC32K and RTC stopped | 25°C | 3.3V | 2.8 | 5.0 | ||
| 85°C | 3.3V | 52 | 98.8 |
| Mode | Conditions | TA | VCC | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| ACTIVE | CPU running a While 1 algorithm | 25°C | 3.3V | 3.7 | 3.9 | mA |
| 85°C | 3.3V | 3.8 | 4 | |||
| CPU running a While 1 algorithm | 25°C | 1.8V | 3.7 | 3.9 | ||
| 85°C | 1,8V | 3.8 | 4 | |||
| CPU running a While 1 algorithm, with GCLKIN as reference | 25°C | 3.3V | 72*Freq+107 | 76*Freq+111 | µA (with freq in MHz) | |
| 85°C | 3.3V | 72*Freq+198 | 76*Freq+210 | |||
| CPU running a Fibonacci algorithm | 25°C | 3.3V | 4.2 | 4.6 | mA | |
| 85°C | 3.3V | 4.3 | 4.7 | |||
| CPU running a Fibonacci algorithm | 25°C | 1.8V | 4.2 | 4.6 | ||
| 85°C | 1.8V | 4.3 | 4.7 | |||
| CPU running a Fibonacci algorithm, with GCLKIN as reference | 25°C | 3.3V | 83*Freq+107 | 87*Freq+111 | µA(with freq in MHz) | |
| 85°C | 3.3V | 84*Freq+199 | 87*Freq+216 | |||
| CPU running a CoreMark algorithm | 25°C | 3.3V | 5.2 | 5.7 | ||
| 85°C | 3.3V | 5.3 | 5.8 | |||
| CPU running a CoreMark algorithm | 25°C | 1.8V | 4.8 | 5.1 | ||
| 85°C | 1.8V | 4.9 | 5.2 | |||
| CPU running a CoreMark algorithm, with GCLKIN as reference | 25°C | 3.3V | 104*Freq+109 | 108*Freq+113 | µA (with freq in MHz) | |
| 85°C | 3.3V | 104*Freq+200 | 109*Freq+212 | |||
| IDLE0 | Default operating conditions | 25°C | 3.3V | 2.4 | 2.5 | mA |
| 85°C | 3.3V | 2.5 | 2.6 | |||
| IDLE1 | Default operating conditions | 25°C | 3.3V | 1.8 | 1.9 | |
| 85°C | 3.3V | 1.9 | 2 | |||
| IDLE2 | Default operating conditions | 25°C | 3.3V | 1.3 | 1.4 | |
| 85°C | 3.3V | 1.4 | 1.5 | |||
| STANDBY | XOSC32K running, RTC running at 1kHz | 25°C | 3.3V | 4.6 | 15.0 | µA |
| 85°C | 3.3V | 43 | 102.0 | |||
| XOSC32K and RTC stopped | 25°C | 3.3V | 3.4 | 14.0 | ||
| 85°C | 3.3V | 42 | 100.0 |
| Mode | Conditions | TA | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDLE0 | OSC8M used as main clock source, Cache disabled | 25°C | - | 4.0 | - | μs |
| 85°C | - | 4.0 | - | |||
| IDLE1 | IOSC8M used as main clock source, Cache disabled | 25°C | - | 12.1 | - | |
| 85°C | - | 13.6 | - | |||
| IDLE2 | IOSC8M used as main clock source, Cache disabled | 25°C | - | 13.0 | - | |
| 85°C | - | 14.5 | - | |||
| STANDBY | IOSC8M used as main clock source, Cache disabled | 25°C | - | 19.6 | - | |
| 85°C | - | 19.7 | - |