Table 37-42. Maximum Operating Frequency| VDD range | NVM Wait States | Maximum Operating Frequency | Units |
|---|
| 1.62V to 2.7V | 0 | 14 | MHz |
| 1 | 28 |
| 2 | 42 |
| 3 | 48 |
| 2.7V to 3.63V | 0 | 24 |
| 1 | 48 |
Note that on this flash technology, a max number of 8 consecutive write is allowed per row. Once this number is reached, a row erase is mandatory.
Table 37-43. Flash Endurance and Data Retention| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| RetNVM25k | Retention after up to 25k | Average ambient 55°C | 10 | 50 | - | Years |
| RetNVM2.5k | Retention after up to 2.5k | Average ambient 55°C | 20 | 100 | - | Years |
| RetNVM100 | Retention after up to 100 | Average ambient 55°C | 25 | >100 | - | Years |
| CycNVM | Cycling
Endurance(1) | -40°C < Ta < 85°C | 25k | 150k | - | Cycles |
1. An endurance cycle is a write and an
erase operation.
Table 37-44. EEPROM Emulation(1) Endurance and Data Retention| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| RetEEPROM100k | Retention after up to 100k | Average ambient 55°C | 10 | 50 | - | Years |
| RetEEPROM10k | Retention after up to 10k | Average ambient 55°C | 20 | 100 | - | Years |
| CycEEPROM | Cycling
Endurance(2) | -40°C < Ta < 85°C | 100k | 600k | - | Cycles |
1. The EEPROM emulation is a software
emulation described in the App note AT03265.
2. An endurance cycle is a write and an
erase operation.
Table 37-45. NVM Characteristics (Device Variant A)| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| tFPP | Page
programming time | - | - | - | 2.5 | ms |
| tFRE | Row erase
time | - | - | - | 6 | ms |
| tFCE | DSU chip erase
time (CHIP_ERASE) | - | - | - | 240 | ms |
Table 37-46. NVM
Characteristics (Device Variant
B,C, D and L)| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| tFPP | Page programming time | - | - | - | 2.5 | ms |
| tFRE | Row erase time | - | - | 1.2 | 6 | ms |
| tFCE | DSU chip erase time
(CHIP_ERASE) | - | - | - | 240 | ms |