Table 41-20. BOD33 LEVEL ValueBOD33.LEVEL | Conditions | Symbol | Min. | Typ. | Max. | Unit |
---|
34 | Hysteresis ON | VBOD+ | - | 2.68 | 2.74 | V |
39 | - | 2.87 | 2.94 |
48 | - | 3.20 | 3.3 |
34 | Hysteresis OFF | VBOD-
or
VBOD | 2.51 | 2.59 | 2.65 |
39 | 2.7 | 2.77 | 2.85 |
48 | 3 | 3.07 | 3.2 |
Note: Refer to
NVM User Row Mapping for the BOD33
default value settings.
Figure 41-3. BOD33 Hysteresis OFF
Figure 41-4. BOD33 Hysteresis ON
Table 41-21. BOD33 CharacteristicsParameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
---|
Step size, between
adjacent values in
BOD33.LEVEL | | | - | 34 | - | mV |
Hysteresis ON | Hysteresis ON | VHYST | 35 | - | 170 | mV |
Detection time | Time with VDDANA < VTH
necessary to generate a
reset signal | tDET | - | 0.9(1) | - | μs |
Startup time | | tSTARTUP | - | 2.2(1) | - | μs |
Note: 1.These values are based on simulation, and are not covered by test limits in production
or characterization.
Table 41-22. BOD33 Power ConsumptionParameter | Conditions | Tj | VCC | Typ. | Max. | Unit |
---|
BOD33 | IDLE2, Mode CONT | 25°C | 3.3V | 25 | 48 | μA |
| –40 to +105°C | 3.3V | - | 51 |
STDBY, Mode SAMPL | 25°C | 3.3V | 0.132 | 0.38 |
| –40 to +105°C | 3.3V | - | 1.5 |