39.3 General Operating Ratings
The device must operate within the ratings in order for all other electrical characteristics and typical characteristics of the device to be valid.
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| VDD | Power supply voltage | 1.62(1) | 3.3 | 3.63 | V | |
| VDDANA | Analog supply voltage | 1.62(1) | 3.3 | 3.63 | V | |
| TA | Temperature range | -40 | 25 | 125 | °C | |
| TJ | Junction temperature | - | - | 145 | °C |
Note:
Notes: 1. With BOD33 disabled. If the BOD33 is enabled, check Table 37-21.