37.11.3.1 BOD33
| Symbol | BOD33.LEVEL | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| VBOD+ | 6 | Hysteresis ON | - | 1.715 | 1.745 | V |
| 7 | - | 1.750 | 1.779 | |||
| 39 | - | 2.84 | 2.92 | |||
| 48 | - | 3.2 | 3.3 | |||
| VBOD- or VBOD | 6 | Hysteresis ON or Hysteresis OFF | 1.62 | 1.64 | 1.67 | |
| 7 | 1.64 | 1.675 | 1.71 | |||
| 39 | 2.72 | 2.77 | 2.81 | |||
| 48 | 3.0 | 3.07 | 3.2 |
Note: See table NVM User Row Mapping for
the BOD33 default value settings.
| Symbol | BOD33.LEVEL | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| VBOD+ | 6 | Hysteresis ON | - | 1.709 | 1.748 | V |
| 7 | - | 1.747 | 1.795 | |||
| 39 | - | 2.872 | 2.950 | |||
| 48 | - | 3.201 | 3.340 | |||
| VBOD- or VBOD | 6 | Hysteresis ON or Hysteresis OFF | 1.590 | 1.638 | 1.680 | |
| 7 | 1.620 | 1.670 | 1.710 | |||
| 39 | 2.680 | 2.764 | 2.840 | |||
| 48 | 2.980 | 3.071 | 3.200 |
Note: Refer to the NVM User Row Mapping for the BOD33 default value settings.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| Step size, between adjacent values in BOD33.LEVEL | - | - | 34 | - | mV | |
| VHYST | VBOD+ - VBOD- | Hysteresis ON | 35 | - | 170 | mV |
| tDET | Detection time | Time with VDDANA < VTH necessary to generate a reset signal | - | 0.9(1) | - | μs |
| IBOD33 | Current consumption | Idle2,Continuous mode, VDD=3V | - | 25 | 50 | μA |
| Idle2, Sampling mode, VDD=1.8V | - | 0.034 | 1.62 | |||
| STANDBY,Sample Mode, VDD=3.3V | - | 0.132 | 1 | |||
| tSTARTUP | Startup time | - | - | 2.2(1) | - | μs |
Note: 1. These values are based on
simulation and are not covered by test limits in production or characterization.