39.7 NVM Characteristics
| VDD range | NVM Wait States | Maximum Operating Frequency | Units | |
|---|---|---|---|---|
| 1.62V to 2.7V | 0 | 14 | MHz | |
| 1 | 28 | |||
| 2 | 40 | |||
| 2.7V to 3.63V | 0 | 24 | ||
| 1 | 40 | |||
Note that on this flash technology, a max number of 8 consecutive write is allowed per row. Once this number is reached, a row erase is mandatory.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| RetNVM25k | Retention after up to 25k | Average ambient 55°C | 10 | 50 | - | Years | |
| RetNVM2.5k | Retention after up to 2.5k | Average ambient 55°C | 20 | 100 | - | Years | |
| RetNVM100 | Retention after up to 100 | Average ambient 55°C | 25 | >100 | - | Years | |
| CycNVM | Cycling Endurance(1) | -40°C < Ta < 125°C | 25k | 150k | - | Cycles | |
Note: 1. An endurance cycle is a write and an erase operation.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| RetEEPROM100k | Retention after up to 100k | Average ambient 55°C | 10 | 50 | - | Years | |
| RetEEPROM10k | Retention after up to 10k | Average ambient 55°C | 20 | 100 | - | Years | |
| CycEEPROM | Cycling Endurance(2) | -40°C < Ta < 125°C | 100k | 600k | - | Cycles | |
Notes: 1. The EEPROM emulation is a software emulation described in the App note AT03265.
2. An endurance cycle is a write and an erase operation.