34.8.12 Scaler n
| Name: | SCALER |
| Offset: | 0x20 + n*0x01 [n=0..1] |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VALUE[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – VALUE[5:0] Scaler Value
These bits define the scaling factor for channel n of the VDD voltage scaler. The output voltage, VSCALE, is: