34.8.5 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WIN0 | COMP1 | COMP0 | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 4 – WINx Window x Interrupt Enable
Reading this bit returns the state of the Window x interrupt enable.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit enables the Window x interrupt.
| Value | Description |
|---|---|
| 0 | The Window x interrupt is disabled. |
| 1 | The Window x interrupt is enabled. |
Bits 0, 1 – COMPx Comparator x Interrupt Enable
Reading this bit returns the state of the Comparator x interrupt enable.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Ready interrupt bit and enable the Ready interrupt.
| Value | Description |
|---|---|
| 0 | The Comparator x interrupt is disabled. |
| 1 | The Comparator x interrupt is enabled. |