34.8.8 Status B
| Name: | STATUSB |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SYNCBUSY | READY1 | READY0 | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – SYNCBUSY Synchronization Busy
This bit is cleared when the synchronization of registers between the clock domains is complete.
This bit is set when the synchronization of registers between clock domains is started.
Bits 0, 1 – READYx Comparator x Ready
This bit is cleared when the comparator x output is not ready. This bit is set when the comparator x output is ready.
If comparator x is not implemented, READYx always reads as zero.