Table 39-26. Temperature Sensor
Characteristics(1)(Device Variant A)| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| Temperature
sensor output voltage | T=
25°C, VDDANA =
3.3V | - | 0.667 | - | V |
| Temperature
sensor slope | | 2.2 | 2.4 | 2.7 | mV/°C |
| Variation over
VDDANA
voltage | VDDANA=1.62V to
3.6V | -9 | 1 | 14 | mV/V |
| Temperature
Sensor accuracy | Using the method described in the Software-based Refinement of the Actual Temperature
| -13.0 | - | 13.0 | °C |
Table 39-27. Temperature
Sensor Characteristics(1)(Device Variant B, C, D and L)| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| Temperature sensor
output voltage | T= 25°C,
VDDANA = 3.3V | - | 0.688 | - | V |
| Temperature sensor
slope | | 2.06 | 2.16 | 2.26 | mV/°C |
| Variation over VDDANA voltage | VDDANA=1.62V to 3.6V | -0.4 | 1.4 | 3 | mV/V |
| Temperature Sensor
accuracy | Using the
method described in the Software-based Refinement of the Actual Temperature
| -13.0 | - | 13.0 | °C |
Note: 1. These values are based on characterization. These values are not covered by test
limits in production.