40.9.1 Power-On Reset (POR) Characteristics
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDDIN rising | VDD falls at 1V/ms or slower | 1.27 | 1.44 | 1.62 | V |
| VPOT- | Voltage threshold Level on VDDIN falling | 0.72 | 1.07 | 1.37 | V |
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDDIN rising | VDD falls at 1V/ms or slower | 1.27 | 1.45 | 1.62 | V |
| VPOT- | Voltage threshold Level on VDDIN falling | 0.53 | 0.99 | 1.32 | V |