41.8.2 I2C Pins
Refer to the SERCOM I2C Pins section to get the list of I2C pins.
| Parameter | Condition | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Input low-level voltage | VDD = 2.7V-3.63V | VIL | - | - | 0.3 × VDD | V |
| Input high-level voltage | VDD = 2.7V-3.63V | VIH | 0.55 × VDD | - | - | |
| Hysteresis of Schmitt trigger inputs | VHYS | 0.08 × VDD | - | - | ||
| Output low-level voltage |
VDD > 2.0V, IOL = 3mA | VOL | - | - | 0.4 | |
|
VDD ≤ 2.0V , IOL = 2mA | - | - | 0.2 × VDD | |||
| Output low-level current | VOL = 0.4V Standard, Fast and HS Modes | IOL | 3 | mA | ||
| VOL = 0.4V Fast Mode + | 20 | - | - | |||
| VOL = 0.6V | 6 | - | - | |||
| SCL clock frequency | fSCL | - | - | 3.4 | MHz |
I2C pins timing characteristics can be found in the SERCOM in I2C Mode Timing section.
| Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Pull-up - Pull-down resistance | RPULL | 20 | 40 | 60 | kΩ | |
| Input low-level voltage | VDD = 2.7V-3.63V | VIL | - | - | 0.3 × VDD | V |
| Input high-level voltage | VDD = 2.7V-3.63V | VIH | 0.55 × VDD | - | - | |
| Output low-level voltage | VDD > 2.7V, IOL max | VOL | - | 0.1 × VDD | 0.2 × VDD | |
| Output high-level voltage | VDD > 2.7V, IOH max | VOH | 0.8*VDD | 0.9 × VDD | - | |
| Output low-level current | VDD = 2.7V-3V, | IOL | mA | |||
| PORT.PINCFG. DRVSTR=0 | - | - | 1 | |||
| VDD = 3V-3.63V, | ||||||
| PORT.PINCFG. DRVSTR=0 | - | - | 2.5 | |||
| VDD = 2.7V-3V, | ||||||
| PORT.PINCFG. DRVSTR=1 | - | - | 3 | |||
| VDD = 3V-3.63V, | ||||||
| PORT.PINCFG. DRVSTR=1 | - | - | 10 | |||
| Output high-level current | VDD = 2.7V-3V, | IOH | ||||
| PORT.PINCFG. DRVSTR=0 | - | - | 0.70 | |||
| VDD = 3V-3.63V, | ||||||
| PORT.PINCFG. DRVSTR=0 | - | - | 2 | |||
| VDD = 2.7V-3V, | ||||||
| PORT.PINCFG. DRVSTR=1 | - | - | 2 | |||
| VDD = 3V-3.63V, | ||||||
| PORT.PINCFG. DRVSTR=1 | - | - | 7 | |||
| Rise time | load = 20pF, VDD = 3.3V | tRISE | 15 | ns | ||
| PORT.PINCFG. DRVSTR=1 | ||||||
| load = 5pF, VDD = 3.3V | 15 | |||||
| PORT.PINCFG. DRVSTR=0 | ||||||
| Fall time | load = 20pF, VDD = 3.3V | tFALL | 15 | ns | ||
| PORT.PINCFG. DRVSTR=1 | ||||||
| load = 5pF, VDD = 3.3V | 15 | |||||
| PORT.PINCFG. DRVSTR=0 | ||||||
| Input leakage current | Pull-up resistors disabled | ILEAK | -1 | 0.015 | 1 | μA |